Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 63140010 |
Article group description | AMF clamps, straights |
Material | Steel, varnished |
Item number | 631400100070050 |
Variantnumber name | 7(6,6)X 50 (M6) |
DIN number | 6314 |
Brand name | AMF |
Discount group | PD045 |
Material | Steel |
Width | 20 |
Diameter | 6 |
Thickness | 10 |
Slot width | 7(6.6) |
Total length | 50 |
https://www.nederland.bossard.com/en/technical-products/amf-clamping-technology/amf-clamps/631400100070050