Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PP000010 |
Article group description | UNBRAKO hexagon socket pipe plug |
Material | Steel,33 HRC,class 33H |
Item number | PP0000100100000 |
Variantnumber name | R(BSPT) 5/8-14 l = 19 |
Factory number | P |
Brand name | UNBRAKO |
Drive | Socket |
Thread | R(BSPT) |
Class | 33H |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Threads per inch | 14 |
Greatest diameter | 22.9 |
Length | 19 |
R(BSPT) | 5/8 |
Width across flats | 1/2 |
https://www.nederland.bossard.com/en/non-metric-fasteners/threaded-plugs-inch/threaded-plugs-hex-headhex-socket-conical-rbspt/pp0000100100000