Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 906P00M0 |
Article group description | Hexagon socket pipe plugs |
Material | Brass |
Item number | 906P00M00080000 |
Variantnumber name | R(BSPT) 1/2-14 |
DIN number | 906 |
Drive | Socket |
Thread | R(BSPT) |
Discount group | PD006 |
Material | Brass |
Threads per inch | 14 |
Length | 10 |
R(BSPT) | 1/2 |
Width across flats | 10 |
https://www.nederland.bossard.com/en/non-metric-fasteners/threaded-plugs-inch/threaded-plugs-hex-headhex-socket-conical-rbspt/906p00m00080000