Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 906P006Z |
Article group description | Hexagon socket pipe plugs |
Material | Steel, 11SMnPb30, Zn |
Item number | 906P006Z0060000 |
Variantnumber name | R(BSPT) 3/8-19 |
DIN number | 906 |
Factory number | BN 41 |
Drive | Socket |
Thread | R(BSPT) |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Threads per inch | 19 |
Length | 10 |
R(BSPT) | 3/8 |
Width across flats | 8 |
https://www.nederland.bossard.com/en/non-metric-fasteners/threaded-plugs-inch/threaded-plugs-hex-headhex-socket-conical-rbspt/906p006z0060000