Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 908P00M0 |
Article group description | Hexagon socket screws plug |
Material | Brass |
Item number | 908P00M00060000 |
Variantnumber name | G(BSP) 3/8-19 |
DIN number | 908 |
Drive | Socket |
Thread | G(BSP) |
Discount group | PD006 |
Material | Brass |
Thread length | 12 |
Threads per inch | 19 |
G(BSP) | 3/8 |
Flange diameter | 22 |
Bearing surface height | 3 |
Length | 12 |
Width across flats | 8 |
https://www.nederland.bossard.com/en/non-metric-fasteners/threaded-plugs-inch/threaded-plugs-collar-and-hexagon-socket-gbsp/908p00m00060000