Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 908NBP6Z |
Article group description | Hex socket screw plugs with NBR sealing ring |
Material | Steel, 11SMnPb30, Zn |
Item number | 908NBP6Z0020000 |
Variantnumber name | G(BSP) 1/8-28 |
DIN number | 908 |
Factory number | 908NB, BN 20441 |
Drive | Socket |
Thread | G(BSP) |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread length | 8 |
Threads per inch | 28 |
G(BSP) | 1/8" |
Content | 400 ml |
Flange diameter | 14 |
Bearing surface height | 4 |
Length | 8 |
Maximum | 0.5mm |
Width across flats | 5 |
Kind | 2component |
Application | Afd.schrdr |
Type | ET5145 |
https://www.nederland.bossard.com/en/non-metric-fasteners/threaded-plugs-inch/threaded-plugs-collar-and-hexagon-socket-gbsp/908nbp6z0020000