Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 910P00A4 |
Article group description | Hexagon head screw plug |
Material | Stainless steel A4 S/S |
Item number | 910P00A40160000 |
Variantnumber name | G(BSP) 1""-11 |
DIN number | 910 |
Factory number | BN 667 |
Drive | Hexagon |
Thread | G(BSP) |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
Thread length | 16 |
Threads per inch | 11 |
G(BSP) | 1 |
Hexagon height | 11 |
Flange diameter | 39 |
Bearing surface height | 5 |
Length | 16 |
Width across flats | 27 |
https://www.nederland.bossard.com/en/non-metric-fasteners/threaded-plugs-inch/threaded-plugs-collar-and-hexagon-head-gbsp/910p00a40160000