Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 910P0060 |
Article group description | Hexagon head screw plug |
Material | Steel, 11SMnPb30 |
Item number | 910P00600020000 |
Variantnumber name | G(BSP) 1/8-28 |
DIN number | 910 |
Factory number | BN 442 |
Drive | Hexagon |
Thread | G(BSP) |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Thread length | 8 |
Threads per inch | 28 |
G(BSP) | 1/8" |
Hexagon height | 6 |
Flange diameter | 14 |
Bearing surface height | 3 |
Length | 8 |
Width across flats | 10 |
https://www.nederland.bossard.com/en/non-metric-fasteners/threaded-plugs-inch/threaded-plugs-collar-and-hexagon-head-gbsp/910p00600020000