Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7971B0A2 |
Article group description | Slotted pan head tapping screws |
Material | Stainless steel A2 S/S |
Item number | 7971B0A20048013 |
Variantnumber name | ST 4,8 X 13 |
DIN number | 7971C |
ISO number | 1481C |
Factory number | BN 692 |
Drive | Slotted |
Thread | ST thread |
Class | A2 |
Headshape | Pan |
Discount group | PD009 |
Material | Stainless steel |
Thread diameter | ST 4.8 |
Head diameter | 9.5 |
Head height | 2.8 |
Maximum thread length | 70 |
Shaftlength | 13 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/tapping-cap-screws/7971b0a20048013