Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TX79811Z |
Article group description | Selfdrilling pan head tapping screws with Phillip cros recess (H) |
Material | Steel,hardened,zinc plated |
Item number | TX79811Z0039025 |
Variantnumber name | ST 3,9 X 25 |
DIN number | 7504NH |
ISO number | 15481 |
Factory number | BN 1878 |
Drive | Phillips cross recessed |
Thread | ST thread selfdrilling |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | ST 3.9 |
Head diameter | 7.5 |
Head height | 2.8 |
Cross recess number | 2 |
Drill point length | 7.5 |
Maximum drill depth | 2.4 |
Shaftlength | 25 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/self-drilling-tapping-screws/tx79811z0039025