Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TX79761Z |
Article group description | Hexagon head selfdrilling screws with collar |
Material | Steel,hardened,zinc plated |
Item number | TX79761Z0035019 |
Variantnumber name | ST 3,5 X 19 |
DIN number | 7504K |
ISO number | 15480 |
Factory number | BN 1880 |
Drive | Hexagon |
Thread | ST thread selfdrilling |
Headshape | Hexagon with flange |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | ST 3.5 |
Drill point length | 6.8 |
Maximum drill depth | 2.25 |
Ring diameter | 8.3 |
Width across flats | 5.5 |
Shaftlength | 19 |
Total head height | 3.45 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/self-drilling-hex-head-tapping-screws/tx79761z0035019