Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TX7976C1 |
Article group description | Hexagon selfdrilling screws with collar or collar and sealing washer |
Material | Stainless steel C1 Marutex |
Item number | TX7976C10055055 |
Variantnumber name | ST 5,5 X 55 |
DIN number | 7504K |
ISO number | 15480 |
Factory number | BN 14729, BN 10319 |
Drive | Hexagon |
Thread | ST thread selfdrilling |
Class | C1 |
Headshape | Hexagon with flange |
Discount group | PD011 |
Material | Stainless steel |
Drillreach till | 5.25 |
Drillreach from | 1.75 |
Thread diameter | ST 5.5 |
Head height | 5.45 |
Flange diameter | 11 |
Ring diameter | - |
Width across flats | 8 |
Shaftlength | 55 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/self-drilling-hex-head-tapping-screws-with-washer/tx7976c10055055