Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | JT32H0A2 |
Article group description | EJOT self drilling screws |
Material | Stainless steel with steel point |
Item number | JT32H0A20055025 |
Variantnumber name | 5,5 x 25-E16 |
Factory number | JT3-2H |
Brand name | EJOT |
Drive | Hexagon |
Thread | ST thread selfdrilling |
Headshape | Hexagon |
Discount group | PD011 |
Material | Stainless steel |
Diameter shear washers | 16 |
Thread diameter | 5.5 |
Thread length | 9.0 |
Maximum sheet thickness | 1.0+1.5 |
Mounting | op staal |
Width across flats | 8 |
Shaftlength | 25 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/self-drilling-hex-head-tapping-screws-with-washer/jt32h0a20055025