Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7981TX1Z |
Article group description | Torx pan head tapping screws |
Material | Steel,hardened,zinc plated |
Item number | 7981TX1Z0042016 |
Variantnumber name | ST4,2 X 16 T20 |
ISO number | 14585C |
Factory number | BN 13274 |
Drive | Torx |
Thread | ST thread |
Headshape | Pan |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | ST 4.2 |
Head diameter | 8.0 |
Head height | 3.1 |
Shaftlength | 16 |
Torx diameter | 3.95 |
Torxnumber | 20 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/pan-head-tapping-screws/7981tx1z0042016