Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7981TX1Z |
Article group description | Torx pan head tapping screws |
Material | Steel,hardened,zinc plated |
Item number | 7981TX1Z0035009 |
Variantnumber name | ST3,5 X 9,5 T15 |
ISO number | 14585C |
Factory number | BN 13274 |
Drive | Torx |
Thread | ST thread |
Headshape | Pan |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | ST 3.5 |
Head diameter | 7.0 |
Head height | 2.6 |
Shaftlength | 9.5 |
Torx diameter | 3.35 |
Torxnumber | 15 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/pan-head-tapping-screws/7981tx1z0035009