Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7981BZ1Z |
Article group description | Pan head tapping screws without cone with Phillips cross recess (H) |
Material | Steel,hardened,zinc plated |
Item number | 7981BZ1Z0035008 |
Variantnumber name | ST 3,5 X 8 |
DIN number | 7981FH |
ISO number | 7049FH |
Factory number | BN 33, BN 14065 |
Drive | Phillips cross recessed |
Thread | ST thread |
Headshape | Pan |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | ST 3.5 |
Thread length | 38 |
Head diameter | 6.9 |
Head height | 2.6 |
Cross recess number | 2 |
Maximum thread length | 38 |
Shaftlength | 8 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/pan-head-tapping-screws/7981bz1z0035008