Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7981B0A2 |
Article group description | Pan head tapping screws with Phillips cross recess (H) |
Material | Stainless steel A2 S/S |
Item number | 7981B0A20048032 |
Variantnumber name | ST 4,8 X 32 |
DIN number | 7981CH |
ISO number | 7049CH |
Factory number | BN 695, BN 80591 |
Drive | Phillips cross recessed |
Thread | ST thread |
Class | A2 |
Headshape | Pan |
Discount group | PD009 |
Material | Stainless steel |
Thread diameter | ST 4.8 |
Thread length | 70 |
Head diameter | 9.5 |
Head height | 3.55 |
Cross recess number | 2 |
Maximum thread length | 70 |
Shaftlength | 32 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/pan-head-tapping-screws/7981b0a20048032