Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7983B0A2 |
Article group description | Oval head tapping screws with Phillips cross recess (H) |
Material | Stainless steel A2-70 S/S |
Item number | 7983B0A20042022 |
Variantnumber name | ST 4,2 X 22 |
DIN number | 7983CH |
ISO number | 7051CH |
Factory number | BN 697, BN 80594 |
Drive | Phillips cross recessed |
Thread | ST thread |
Class | A2 |
Headshape | Raised countersunk |
Discount group | PD009 |
Material | Stainless steel |
Thread diameter | ST 4.2 |
Head diameter | 8.1 |
Head height | 2.5 |
Cross recess number | 2 |
Maximum thread length | 60 |
Total length | 22 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/oval-head-tapping-screws/7983b0a20042022