Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7973B01Z |
Article group description | Slotted raised oval head tapping screws |
Material | Steel,hardened,zinc plated |
Item number | 7973B01Z0029019 |
Variantnumber name | ST 2,9 X 19 |
DIN number | 7973C |
ISO number | 1483C |
Factory number | BN 991 |
Drive | Slotted |
Thread | ST thread |
Headshape | Raised countersunk |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | ST 2.9 |
Head diameter | 5.5 |
Head height | 1.7 |
Length | 19 |
Maximum thread length | 32 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/oval-head-tapping-screws/7973b01z0029019