Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7982TXA2 |
Article group description | Countersunk head tapping screws withTorx |
Material | Stainless steel A2 S/S |
Item number | 7982TXA20035009 |
Variantnumber name | ST3,5 X 9,5 T15 |
ISO number | 14586C |
Factory number | BN 15856 |
Drive | Torx |
Thread | ST thread |
Class | A2 |
Headshape | Countersunk |
Discount group | PD009 |
Material | Stainless steel |
Thread diameter | ST 3.5 |
Head diameter | 7.3 |
Head height | 2.35 |
Torx diameter | 3.35 |
Torxnumber | 15 |
Total length | 9.5 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/countersunk-tapping-screws/7982txa20035009