Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7982B01N |
Article group description | Countersunk head tapping screws with phillips cross recess (H) |
Material | Steel,hardened,nickel plated |
Item number | 7982B01N0029019 |
Variantnumber name | ST 2,9 X 19 |
DIN number | 7982CH |
ISO number | 7050CH |
Drive | Phillips cross recessed |
Thread | ST thread |
Headshape | Countersunk |
Discount group | PD001 |
Material | Steel |
Finish | Nickel plated |
Thread diameter | ST 2.9 |
Head diameter | 5.5 |
Head height | 1.7 |
Cross recess number | 1 |
Maximum thread length | 32 |
Total length | 19 |
https://www.nederland.bossard.com/en/non-metric-fasteners/tapping-screws/countersunk-tapping-screws/7982b01n0029019