Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KTBKFX1Z |
Article group description | Delta-PT pan head screws with flange and Torx plus |
Material | Steel,hardened,zinc plated |
Item number | KTBKFX1Z0022006 |
Variantnumber name | 2,2 X 6 T6IP |
Factory number | 5451, BN 20040 |
Drive | Torx plus |
Thread | For plastics |
Headshape | Button |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 2.2 |
Head diameter | 5 |
Bearing surface height | 0.6 |
Shaftlength | 6 |
Torx diameter | 1.75 |
Torxnumber | 6 |
Total head height | 1.6 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-with-collar-for-plastics/ktbkfx1z0022006