Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | R7981X1Z |
Article group description | Remform, pan head screws with Torx plus |
Material | Steel,hardened,zinc plated |
Item number | R7981X1Z0030010 |
Variantnumber name | 3 x 10 T10IP |
Factory number | R7981X |
Drive | Torx plus |
Thread | For plastics |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 3 |
Maximum core hole | 2.55 |
Minimum core hole | 2.34 |
Head diameter | 5.3 |
Head height | 2.4 |
Pitch | 1.35 |
Shaftlength | 10 |
Torx diameter | 2.8 |
Torxnumber | T10IP |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-for-plastics/r7981x1z0030010