Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | R7981X1Z |
Article group description | Remform, pan head screws with Torx plus |
Material | Steel,hardened,zinc plated |
Item number | R7981X1Z0025006 |
Variantnumber name | 2,5 x 6 T8IP |
Factory number | R7981X |
Drive | Torx plus |
Thread | For plastics |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 2.5 |
Maximum core hole | 2.12 |
Minimum core hole | 1.95 |
Head diameter | 4.4 |
Head height | 1.9 |
Pitch | 1.15 |
Shaftlength | 6 |
Torx diameter | 2.4 |
Torxnumber | T8IP |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-for-plastics/r7981x1z0025006