Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PL79811Z |
Article group description | Plastite-45, pan head screws for plastic with Pozidriv cross recess (Z) |
Material | Steel,zinc plated |
Item number | PL79811Z0040025 |
Variantnumber name | 4 X 25 |
Factory number | PL7981 |
Drive | Pozidriv cross recessed |
Thread | For plastics |
Headshape | Button |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 4 |
Maximum core hole | 3.5 |
Minimum core hole | 3.1 |
Head diameter | 7.5 |
Head height | 2.8 |
Cross recess number | 2 |
Pitch | 1.75 |
Shaftlength | 25 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-for-plastics/pl79811z0040025