Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KT81TXA2 |
Article group description | Delta-PT pan head screws with Torx plus |
Material | Stainless steel A2 S/S |
Item number | KT81TXA20040016 |
Variantnumber name | 4 X 16 T20IP |
Factory number | 5452, BN 15858, BN 20097, BN 20166 |
Drive | Torx plus |
Thread | For plastics |
Class | A2 |
Headshape | Button |
Discount group | PD011 |
Material | Stainless steel |
Thread diameter | 4 |
Head diameter | 7 |
Head height | 3.1 |
Shaftlength | 16 |
Torxnumber | T20IP |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-for-plastics/kt81txa20040016