Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KT81TX1Z |
Article group description | PT-10, pan head screws with Torx plus |
Material | Steel,hardened,zinc plated |
Item number | KT81TX1Z0035025 |
Variantnumber name | 3,5 X 25 T15IP |
Factory number | 1452, BN 13265, |
Drive | Torx plus |
Thread | For plastics |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 3.5 |
Head diameter | 6.9 |
Head height | 2.3 |
Shaftlength | 25 |
Torx diameter | 3.35 |
Torxnumber | T15IP |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-for-plastics/kt81tx1z0035025