Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KT79811Z |
Article group description | PT-10, pan head screws for plastic with Phillips cross recess (H) |
Material | Steel,hardened,zinc plated |
Item number | KT79811Z0040025 |
Variantnumber name | 4 X 25 (H) |
Factory number | 1412A, BN 13577 |
Drive | Phillips cross recessed |
Thread | For plastics |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 4 |
Head diameter | 7 |
Head height | 2.7 |
Cross recess number | 2 |
Shaftlength | 25 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-for-plastics/kt79811z0040025