Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | K7981Z1Z |
Article group description | PT-10 pan hd screw Cr.r.Z |
Material | Steel,hardened,zinc plated |
Item number | K7981Z1Z0050025 |
Variantnumber name | 5 X 25 (Z) |
Factory number | 1412B, BN 20093 |
Drive | Pozidriv cross recessed |
Thread | For plastics |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-plastics/pan-head-screws-for-plastics/k7981z1z0050025