Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 960000A2 |
Article group description | Slotted round head woodscrews |
Material | Stainless steel A2 S/S |
Item number | 960000A20050060 |
Variantnumber name | 5 X 60 |
DIN number | 96 |
Factory number | BN 698 |
Drive | Slotted |
Thread | For wood |
Class | A2 |
Headshape | Round |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 10 |
Head height | 3.5 |
Shank diameter | 5 |
Shaftlength | 60 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/slotted-round-head-wood-screws/960000a20050060