Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 950000A2 |
Article group description | Slotted raised countersunk woodscrews |
Material | Stainless steel A2 S/S |
Item number | 950000A20030025 |
Variantnumber name | 3 X 25 |
DIN number | 95 |
Factory number | BN 700 |
Drive | Slotted |
Thread | For wood |
Class | A2 |
Headshape | Raised countersunk |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 5.6 |
Head height | 1.6 |
Length | 25 |
Shank diameter | 3 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/slotted-raised-countersunk-wood-screws/950000a20030025