Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 970000A2 |
Article group description | Slotted countersunk head woodscrews |
Material | Stainless steel A2 S/S |
Item number | 970000A20040016 |
Variantnumber name | 4 X 16 |
DIN number | 97 |
Factory number | BN 699 |
Drive | Slotted |
Thread | For wood |
Class | A2 |
Headshape | Countersunk |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 7.5 |
Head height | 2.2 |
Shank diameter | 4 |
Total length | 16 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/slotted-countersunk-head-wood-screws/970000a20040016