Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 571000A2 |
Article group description | Hexagon head wood screws |
Material | Stainless steel A2 S/S |
Item number | 571000A20070100 |
Variantnumber name | 7 X 100 |
DIN number | 571 |
Factory number | BN 704 |
Drive | Hexagon |
Thread | For wood |
Class | A2 |
Headshape | Hexagon |
Discount group | PD009 |
Material | Stainless steel |
Head height | 5 |
Width across flats | 12 |
Shank diameter | (7) |
Shaftlength | 100 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/hexagon-head-wood-screws-and-dowel-screws/571000a20070100