Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5710004Z |
Article group description | Hexagon head wood screws |
Material | Steel,zinc plated |
Item number | 5710004Z0080035 |
Variantnumber name | 8 X 35 |
DIN number | 571 |
Factory number | BN 968 |
Drive | Hexagon |
Thread | For wood |
Headshape | Hexagon |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Head height | 5.5 |
Width across flats | 13 |
Shank diameter | 8 |
Shaftlength | 35 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/hexagon-head-wood-screws-and-dowel-screws/5710004z0080035