Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SP82TX1Z |
Article group description | Countersunk chip-board screws with Torx |
Material | Steel,hardened,zinc plated |
Item number | SP82TX1Z0060060 |
Variantnumber name | 6 X 60 VG T25 |
Factory number | SP82TX |
Drive | Torx |
Thread | For chipboard |
Headshape | Countersunk |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 6 |
Head diameter | 12 |
Head height | 3.8 |
Torx diameter | 4.5 |
Torxnumber | 25 |
Total length | 60 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/countersunk-chip-board-screws/sp82tx1z0060060