Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | R264TX18 |
Article group description | Countersunk head tapping screws REISSER HBS withTorx |
Material | Steel hard.,zn pl.yellow pass. Cr6 Free |
Item number | R264TX180080320 |
Variantnumber name | 8 X 320 TX40 |
Factory number | RN9264 |
Brand name | REISSER |
Drive | Torx plus |
Thread | For wood |
Headshape | Countersunk |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated yellow |
Thread diameter | 8.0 |
Thread length | 80 |
Head diameter | 14.5 |
L=<130 Min.thread length | 52 |
Torxnumber | 40 |
Total length | 320 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/countersunk-chip-board-screws/r264tx180080320