Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7982DX18 |
Article group description | Drilling woodscrew Torx DRIBO |
Material | Steel hard.,zn pl.yellow pass. |
Item number | 7982DX180060060 |
Variantnumber name | 6 X 60 TG T25 |
Factory number | DRIBO |
Drive | Torx |
Thread | ST thread |
Headshape | Countersunk |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated yellow |
Thread diameter | 6 |
Thread length | 36 |
Head diameter | 12 |
Torx diameter | 4.5 |
Torxnumber | 25 |
Total length | 60 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/countersunk-chip-board-screws/7982dx180060060