Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SP81TX1Z |
Article group description | Chip-board panhead screws with Torx |
Material | Steel,hardened,zinc plated |
Item number | SP81TX1Z0040035 |
Variantnumber name | 4 X 35 TG T15 |
Factory number | SP81TX |
Drive | Torx |
Thread | For chipboard |
Headshape | Pan |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Thread diameter | 4 |
Head diameter | 8 |
Head height | 2.8 |
Shaftlength | 35 |
Torx diameter | 3.35 |
Torxnumber | 15 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/chip-board-pan-head-screws/sp81tx1z0040035