Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | STUDBCB0 |
Article group description | Studbolts with 2 nuts ANSI B 16.5 |
Material | ASTM A193-B7/A194-2H |
Item number | STUDBCB00260200 |
Variantnumber name | 1.5/8-8UNX12.½ |
Factory number | STUDB |
Thread | UNC/UNS |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Threads per inch | 8 |
Length | 12.1/2 |
Nut height | o.a. |
Width across flats | o.a. |
UNS | 1.5/8" |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/t-bolts-and-stud-bolts-inch/studbcb00260200