Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | CW000020 |
Article group description | Socket head capscrew |
Material | Steel,class 12.9 |
Item number | CW0000200030006 |
Variantnumber name | W3/16-24X 3/8 |
Factory number | C |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Whitworth |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Threads per inch | 24 |
Head diameter | 7.9 |
Head height | 4.7 |
Width across flats | 5/32" |
Shaftlength | 3/8 |
Full threaded till incl. | 1 |
Whitworth | 3/16" |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/socket-head-cap-screws-inch/cw0000200030006