Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | C36C0020 |
Article group description | Socket head capscrew |
Material | Steel,class 12.9 |
Item number | C36C00200080044 |
Variantnumber name | 1/2-13UNCX2.3/4 1936=1960 serie |
Factory number | C1936, BN 13 |
Brand name | UNBRAKO |
Drive | Socket |
Thread | UNC |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Threads per inch | 13 |
Head diameter | 19 |
Head height | 12.7 |
Width across flats | 3/8 |
Shaftlength | 2.3/4 |
UNC | 1/2 |
Full threaded till incl. | 2 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/socket-head-cap-screws-inch/c36c00200080044