Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | C36C0020 |
Article group description | Socket head capscrew |
Material | Steel,class 12.9 |
Item number | C36C00200050056 |
Variantnumber name | 5/16-18NCX3.1/2 |
Factory number | C1936, BN 13 |
Brand name | UNBRAKO |
Drive | Socket |
Thread | UNC |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Threads per inch | 18 |
Head diameter | 11.9 |
Head height | 7.9 |
Width across flats | 1/4" |
Shaftlength | 3.1/2 |
UNC | 5/16 |
Full threaded till incl. | 1.1/2 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/socket-head-cap-screws-inch/c36c00200050056