Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLAKGBA2 |
Article group description | C.sunk sc.cr.rec.ANSI B18.6.3 |
Material | Stainless steel A2 S/S |
Item number | PLAKGBA20080024 |
Variantnumber name | 8-32NC X 1-1/2" |
Drive | Phillips cross recessed |
Thread | UNC no. |
Class | A2 |
Headshape | Countersunk |
Discount group | PD011 |
Material | Stainless steel |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/slotted-and-cross-recessed-machine-screws-inch/plakgba20080024