Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5523B040 |
Article group description | Round head slotted screws ANSI B18.6.3 |
Material | Steel,class 4.8 |
Item number | 5523B0400060004 |
Variantnumber name | 6-32 UNC X 1/4 |
Factory number | 5523 |
Drive | Slotted |
Thread | UNC no. |
Class | 4.8 |
Headshape | Round |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Threads per inch | 32 |
Head diameter | 6.6 |
Head height | 2.6 |
Shaftlength | 1/4" |
UNC | No.6 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/slotted-and-cross-recessed-machine-screws-inch/5523b0400060004