Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SPB00010 |
Article group description | UNBRAKO socket setscrews with cuppoint |
Material | Steel,class 45H |
Item number | SPB000100100006 |
Variantnumber name | 10-24UNC X 3/8 |
Factory number | SP |
Brand name | UNBRAKO |
Drive | Socket |
Thread | UNC no. |
Class | 45H |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Threads per inch | 24 |
Cuppoint diameter | 2.6 |
Width across flats | 3/32" |
Total length | 3/8 |
UNC | No.10 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/set-screws-inch/spb000100100006