Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5568VF80 |
Article group description | Hexagon screws ANSI B18.2.1 |
Material | Steel,class 8.8 |
Item number | 5568VF800120032 |
Variantnumber name | 3/4-16UNFX2 |
Factory number | 5568V |
Drive | Hexagon |
Thread | UNF |
Class | 8.8 |
Headshape | Hexagon |
Discount group | PD012 |
Material | Steel |
Finish | No finish |
Threads per inch | 16 |
Head height | 12.2 |
Width across flats | 28.5 |
Shaftlength | 2 |
UNF | 3/4 |
Full threaded till incl. | 2 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/hex-screws-inch/5568vf800120032