Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5568F080 |
Article group description | Hexagon Bolts ANSI B18.2.1 |
Material | Steel,class 8.8 |
Item number | 5568F0800050020 |
Variantnumber name | 5/16-24NFX1.1/4 |
Factory number | 5568 |
Drive | Hexagon |
Thread | UNF |
Class | 8.8 |
Headshape | Hexagon |
Discount group | PD012 |
Material | Steel |
Finish | No finish |
Threads per inch | 24 |
Head height | 5.3 |
Width across flats | 12.7 |
Shaftlength | 1.1/4 |
UNF | 5/16 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/hex-screws-inch/5568f0800050020