Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5568C0A2 |
Article group description | Hexagon Bolts ANSI B18.2.1 |
Material | Stainless steel A2 S/S |
Item number | 5568C0A20050040 |
Variantnumber name | 5/16-18NCX2.1/2 |
Factory number | 5568 |
Drive | Hexagon |
Thread | UNC |
Class | A2 |
Headshape | Hexagon |
Discount group | PD011 |
Material | Stainless steel |
Threads per inch | 18 |
Head height | 5.3 |
L>6" Min.thread length | 22.2 |
Width across flats | 12.7 |
Shaftlength | 2.1/2 |
UNC | 5/16 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/hex-screws-inch/5568c0a20050040