Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KC000000 |
Article group description | UNBRAKO socket counters.screw |
Material | Steel, class 10.9 |
Item number | KC0000000080012 |
Variantnumber name | 1/2-13UNCX3/4 |
Factory number | K |
Brand name | UNBRAKO |
Drive | Socket |
Thread | UNC |
Class | 010.9 |
Headshape | Countersunk |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Threads per inch | 13 |
Head diameter | 23.8 |
Width across flats | 5/16 |
Total length | 3/4 |
UNC | 1/2 |
Full threaded till incl. | 2.1/4 |
https://www.nederland.bossard.com/en/non-metric-fasteners/screws-and-bolts-inch/countersunk-socket-screws-inch/kc0000000080012