Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLUGVMK0 |
Article group description | FISCHER plug for metric thread |
Material | Nylon |
Item number | PLUGVMK00080000 |
Variantnumber name | 10 X 50 (v.M8) |
Factory number | MS |
Brand name | FISCHER |
Thread | Metric |
Discount group | PD007 |
Material | Plastic |
Drill diameter | 10 |
Length | 50 |
Screw diameter | M 8 |
Type | MS-8 |
https://www.nederland.bossard.com/en/non-metric-fasteners/plugs/fischer-super-universal-and-nail-plugs/plugvmk00080000